nVent NUHEAT Membrane is a tile underlayment and uncoupling membrane.
nVent NUHEAT Membrane is used with nVent NUHEAT Cable as an integrated floor heating and uncoupling solution. nVent NUHEAT Membrane can replace the need to add a second layer of plywood/concrete board and reduces the risk of tile cracks caused by movement in the flooring assembly. When integrated with nVent NUHEAT Cable, the nVent NUHEAT Membrane system is a best-in-class integrated uncoupling, waterproofing, and floor heating solution. nVent NUHEAT Membrane eases the installation of nVent NUHEAT Cable by simplifying the installation process.
The nVent NUHEAT Membrane is also compatible with a handful of modified thinsets. Click here to see a full list of these certifications and to learn more about nVent NUHEAT Cable & Membrane.