Looking to save up to 70% of installation time for your electrical and datacom cable pathways? With these three nVent CADDY solutions, you can get the job done quickly, safely and securely.
Improved nVent CADDY Cat HP J-Hook
|
| Ideal bend radiusWhen installing high-performance data cables, an important factor contractors take into consideration is cable bend radius—the smallest radius cable can be bent without damage or degrading performance. Unfortunately, not all non-continuous cable supports provide proper bend radius. With the Improved nVent CADDY Cat HP J-Hook, installers can adhere to the EU Norm EN 50174-2 and maintain an ideal bend radius, allowing cable bundles to be pulled through without contacting abrasive supports in the fill area and avoiding any loss in performance. |
Unmatched versatilityThe Improved nVent CADDY CAT HP J-Hook is the ideal solution for contractors seeking versatility as it can adapt to a variety of installation methods and building structures. Thanks to the patented Versa-Mount Technology, our solution offers contractors three unique, UL-certified attachment methods out of the box—wall, ceiling and threaded rod installations. The Improved nVent CADDY Cat HP J-Hook provides the right combination of protection and versatility required by today’s datacom and electrical contractors. |
|
nVent CADDY Fire-Rated Cable Holder, Metal
|
| This flexible non-continuous cable bracket is: Safe: Designed to withstand extreme fire conditions according to DIN4102-12 Fast: Installation and closure from the ground thanks to direct fastening and its unique closing mechanism operated from the ground Easy: Compatible with direct fastening and traditional anchoring, and requires only one nail to be installed Sustainable: made of 60% recycled steel, 100% recyclable and reusable in case of misfire |
To reduce chances of injury at elevated heights, the nVent CADDY Team designed this solution to not only be fire-rated but also cut time on lifts and ladders without compromising speed. Ready to be used out of the box, contractors can install and close the cable holder at the end of the project from the ground, creating a safer work environment while delivering the job ahead of schedule.
nVent CADDY Metal Pressure Clip, Fire-Rated
| As cable quantity gets smaller along the cable pathway, nVent CADDY offers low-profile solutions without compromising speed of installation. Our nVent CADDY Metal Pressure Clip is made of spring steel, fire-rated and designed to allow cables to be easily inserted without damage thanks to its flexibility and flared edges. The aesthetic low-profile build paired with the fire rating according to DIN 4102-12 make the nVent CADDY Metal Pressure Clip ideal for critical cable installations in tight spaces. |
|