Safety, efficiency and precision are paramount in the ever-evolving electrical and data installation world. It is essential to have the solution you need—when and where you need it—while bundling cables in large industrial, commercial and datacenter job sites, enclosures or even residential installations.
nVent CADDY offers a complete range of solutions covering the needs of contractors and allowing for a more efficient installation on the job.
Why is Cable Management Important?
Proper cable bundling is critical in any installation. Poorly managed cables can lead to numerous problems—including signal interference, safety hazards, cable damage and maintenance headaches. Not all cables are the same, which is why there can’t be a one-size-fits-all product to suit every need without downsides. nVent CADDY offers three unique solutions designed to cover virtually all scenarios where safe and efficient bundling is required.
nVent CADDY Self-Cutting Cable TieTraditionally, securing cables involved using standard cable ties, which required additional tools to cut the excess length. Today, with the introduction of the nVent CADDY Self-Cutting Cable Tie, these problems can be left in the past. This innovative solution is designed to bring precision and ease to the process of securing cables by integrating a cutting mechanism directly into the tie itself and allowing users to complete the installation with just one smooth motion—twist and cut. |
|
Benefits include…
- Safety: The embedded cutting mechanism ensures the trimmed end of the cable tie is smooth and free of sharp edges, minimizing the risk of injuries to hands and forearms and preventing damage to adjacent cables or components.
- Time-Saving Installation: By combining the fastening and cutting steps into one action, the nVent CADDY Self-Cutting Cable Tie offers the ability to speed up the cable management process by up to 20% compared to traditional products.
- Durable Construction: Made from high-quality materials and designed to withstand harsh environments while providing long-lasting performance to ensure cables remain securely fastened over time.
nVent CADDY Hook-and-Loop Cable FastenerThe nVent CADDY Hook-and-Loop Cable Fastener is another innovative solution designed for easy and efficient cable bundling. Unlike the nVent CADDY Self-Cutting Cable Tie, this fastener uses a hook-and-loop mechanism, which allows for quick adjustments, reusability and the ability to limit cable jacket deformation. It is particularly useful in environments where cables are frequently rearranged—such as data centers and telecommunications setups—or in situations where the risk of over-tightening could damage delicate wires. |
|
This mechanism is also ideal for environments subject to constant vibrations, ensuring cables remain securely fastened without compromising their integrity. Professionals can rely on this reusable cable bundling solution to achieve a tidy and organized setup while preserving the quality and functionality of their cables.
View short video
nVent CADDY Stainless Steel Cable Tie
The nVent CADDY Stainless Steel Cable Tie is engineered for applications that demand superior strength, durability and resistance to extreme conditions. Made of high-grade stainless steel, these cable ties offer exceptional tensile strength and corrosion resistance—ideal for use in harsh environments such as industrial plants and outdoor installations. This cable tie is also fire-rated, ensuring reliability even in high-heat scenarios. With their robust and resilient design, the nVent CADDY Stainless Steel Cable Ties are perfect for securing heavy-duty cables and conduits, providing peace of mind in critical infrastructure projects.
Work Smarter with nVent CADDY
Whether you are dealing with standard installations or the most demanding environments, nVent CADDY provides cable bundling solutions tailored to the unique needs of contractors. Our innovative cable management products ensure safe, efficient, and long-lasting performance in nearly any application.