At nVent CADDY, we understand the challenges faced by UK dryliners and electricians when fastening electrical boxes and conduits to studs. Our innovative In-Wall Solutions are designed to make this process safer, faster, and easier—ensuring a robust and reliable installation every time.

Introducing: nVent CADDY Telescopic Screw Gun Box Strap for the UK
The nVent CADDY Telescopic Screw Gun Box Strap (TSGBUK) is a versatile and robust support inspired by installers in the UK to securely fasten electric boxes to steel or wooden studs. Its engineered profile guarantees an extra sturdy and durable connection, while the groove running across the entire length of the bar provides a strong connection to the electrical box, even with a single screw.

Safe and Secure
- Our unique, engineered, and patented strap profile ensures that screws do not loosen over time, preventing the electrical box from rattling and ensuring maximum rigidity. With up to 43% fewer screws needed to fasten an electrical box, installers spend less time kneeling or on stepping ladders, reducing physical strain and enhancing safety.
Fast Installation
- The nVent CADDY TSGBUK is up to 30% faster to install compared to other telescopic brackets. The tool-free, snap-in conduit positioning clip allows for quick and effortless installation, saving valuable time on the job.
Easy to Use
- Our system features bending lines tailored to UK electrical box depths of 25, 35, and 47mm, making it easy to cut excess material and leave the front of the stud clear for a smoother plasterboard finish. With two strap sizes available (200-350mm and 355-655mm), contractors can avoid cumbersome and time-consuming rework.

An Innovative Pairing with the nVent CADDY Conduit Positioning Clip
Our nVent CADDY Conduit Positioning Clip (CPC) is tool-free and easy to install with large levers for effortless adjustability. It accommodates both 20mm and 25mm conduits, whether rigid or flexible, and snaps onto the TSGBUK profile within seconds. Made from low-smoke and halogen-free material, it offers a safe and reliable solution for conduit installation.

Working Smarter with nVent CADDY
Our nVent CADDY In-Wall Solutions are designed with the needs of UK dryliners and electricians in mind—providing a safe, fast, and easy way to fasten electrical boxes and conduits to studs. With our innovative products, you can achieve a secure and efficient installation every time.
For more information, check out our product page, datasheet, and installation video. Thank you for choosing nVent CADDY for your electrical installation needs.