Select your Language Preference

Rick Talks About Boxes… again!

During this episode of nVent CADDY TV, Rick has a special guest join him (whom you may recognize from a previous CADDY TV episode) to see which product is stronger, faster, and easier to install with a little friendly competition. As Rick’s special guest struggles to install just one box onto the 512, Rick is able to install 5 boxes to the 512HD in the same amount of time. The 512HD is stronger, faster, easier to install, has a superior design, and typically costs less. With all those benefits, it’s clear that the winner of this competition is the 512HD!

  • The 512 T-Grid Box Hanger comes complete with box mount clip and screw. The dual height feature permits 1-1/2″ (38 mm) deep electrical box to be mounted flush with the ceiling tile or offset 3/4″ (19 mm) for a plaster ring. The 512 also allows 2-1/8″ (54 mm) deep electrical box to be mounted flush with the tile.
  • The 512HD, Heavy Duty T-Grid Box Hanger, quickly mounts a box to T-Grid by hand with adjustable height for various electrical box depths. The 512HD mounts flush with the face of the ceiling tile and includes a drop wire for independent support as is required by code.  Lastly, it screws easily to the tee bar for added stability and supports multiple box installations.